Duolok Female Elbow, Brass, 10 mm Tube Fitting x 1/2 in FNPT
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x FNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 36.3 mm

Bx

N/A 28.7 mm

By

N/A 28.4 mm

C

N/A 19.5 mm

D

N/A 17.1 mm

E

N/A 7.9 mm

G

N/A 19 mm

H

N/A 25 mm

P

N/A 1/2 in

T

N/A 10 mm