Duolok Tube Fittings, , Female Branch Tee, 6 Tube Fitting x 6 Tube Fitting x 1/4-18 FNPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 6 mm

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x FNPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 59.5 mm

Bx

N/A 22.4 mm

By

N/A 22.4 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4.8 mm

G

N/A 14 mm

H

N/A 11/16 in

P

N/A 1/4 in

T

N/A 6 mm

Ax

N/A 29.8 mm

B

N/A 44.7 mm