Duolok Tube Fittings, , Female Branch Tee, 8 Tube Fitting x 8 Tube Fitting x 1/4-18 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 8 mm

Connection 2 - Type

N/A Tube Fitting

Connection 2 - Size

N/A 8 mm

Connection 3 - Type

N/A Female National Pipe Thread

Connection 3 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Tee

End Connections

N/A TF x TF x FNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female National Pipe Thread

Dimensions

A

N/A 61.2 mm

Bx

N/A 23.1 mm

By

N/A 22.4 mm

C

N/A 18.6 mm

D

N/A 16.2 mm

E

N/A 6.4 mm

G

N/A 16 mm

H

N/A 11/16 in

P

N/A 1/4 in

T

N/A 8 mm

Ax

N/A 30.6 mm

B

N/A 46.2 mm