Duolok Female Adapter, 10 Tube Stub x 1/4-18 FNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Female National Pipe Thread

Connection 2 - Size

N/A 1/4-18

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x FNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Female National Pipe Thread

Dimensions

E

N/A 7.1 mm

F

N/A 15 mm

H

N/A 19 mm

P

N/A 1/4 in

T

N/A 10 mm

B

N/A 38.1 mm