Duolok Bulkhead Bulkhead Male Connector, 1/8 Tube Fitting x 1/8-27 MNPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 1/8-27

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x MNPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.83 in

Bx

N/A 0.97 in

D

N/A 0.50 in

E

N/A 0.09 in

F

N/A 0.38 in

G

N/A 7/16 in

H

N/A 1/2 in

P

N/A 1/8 in

T

N/A 1/8 in

Ax

N/A 1.23 in

B

N/A 1.57 in

Hx

N/A 1/2 in

Maximum Panel Thickness

N/A 0.50 in

Panel Hole Drill Size

N/A 21/64 in