Duolok 45° Male Elbow, 1/2 Tube Fitting x 3/8-18 MNPT, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male National Pipe Thread

Connection 2 - Size

N/A 3/8-18

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x MNPT

By_NUM

N/A 0.95 in

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male National Pipe Thread

Dimensions

A

N/A 1.26 in

Bx

N/A 0.86 in

By

N/A 0.95 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.38 in

G

N/A 7/8 in

H

N/A 3/4 in

P

N/A 3/8 in

T

N/A 1/2 in

F Minimum

N/A 0.56 in