Unilok Hose Barb Adapter, 1/2 Hose Barb (Hose ID) x 1/2 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Unilok

Shape

N/A Straight

Hose ID

N/A 1/2 in

Barb OD

N/A 0.60 in

End Connections

N/A Hose Barb (Hose ID) x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Unilok Tube Stub by Poly Flex Tubing Barb

Dimensions

A

N/A 2.27 in

D

N/A 0.60 in

E

N/A 0.38 in

T

N/A 1/2 in

B

N/A 0.96 in

F Hex Flat

N/A 11/16 in

L

N/A 0.94 in