Duolok Hose Barb Adapter, 3/8 Hose Barb (Hose ID) x 3/8 Tube Stub, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

Hose ID

N/A 1/4 in

Barb OD

N/A 0.30 in

End Connections

N/A Hose Barb (Hose ID) x Tube Stub

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Stub by Poly Flex Tubing Barb

Dimensions

A

N/A 1.90 in

D

N/A 0.30 in

E

N/A 0.19 in

E1

N/A 0.28 in

T

N/A 3/8 in

B

N/A 0.70 in

F Hex Flat

N/A 7/16 in

L

N/A 0.79 in