Duolok Hose Barb Adapter, 3/4 Hose Barb (Hose ID) x 3/4 Tube Stub, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Poly-Flex Tubing Barb (Hose ID)

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Tube Stub

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Duolok

Shape

N/A Straight

Hose ID

N/A 3/4 in

Barb OD

N/A 0.90 in

End Connections

N/A Hose Barb (Hose ID) x Tube Stub

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Poly Flex Tubing Barb

Dimensions

A

N/A 2.44 in

D

N/A 0.90 in

E

N/A 0.63 in

E1

N/A 0.59 in

T

N/A 3/4 in

B

N/A 1.02 in

F Hex Flat

N/A 1 1/16 in

L

N/A 1.05 in