Unilok BSPP Male Connector, 3/4 Tube Fitting x 3/4 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A .

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 2.08 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.62 in

F

N/A 0.62 in

G

N/A 1 1/8 in

H

N/A 1 5/16 in

P

N/A 3/4 in

T

N/A 3/4 in

B Body

N/A 1.68 in

Hy

N/A 1.26 in