Griplok BSPT Male Connector, 3/8 Tube Fitting x 1/4 Male BSPT, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Male BSPT

Production Category

N/A 4

Dimensions

A

N/A 1.57 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

F

N/A 0.56 in

G

N/A 11/16 in

H

N/A 5/8 in

P

N/A 1/4 in

T

N/A 3/8 in

B Body

N/A 1.28 in