Griplok BSPT Female Connector, 1/2 Tube Fitting x 1/4 Female BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Female BSPT

Production Category

N/A 3

Dimensions

A

N/A 1.59 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.41 in

F

N/A 0.59 in

G

N/A 7/8 in

H

N/A 13/16 in

P

N/A 1/4 in

T

N/A 1/2 in

B Body

N/A 1.19 in