Griplok BSPP Male Connector, 1/2 Tube Fitting x 3/8 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 3

End Connection Type

N/A Griplok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.70 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.31 in

F

N/A 0.44 in

G

N/A 7/8 in

H

N/A 7/8 in

P

N/A 3/8 in

T

N/A 1/2 in

B Body

N/A 1.30 in

Hy

N/A 0.86 in