Griplok BSPP Male Connector, 3/8 Tube Fitting x 1/4 Male BSPP, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Griplok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Griplok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.54 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.23 in

F

N/A 0.44 in

G

N/A 11/16 in

H

N/A 3/4 in

P

N/A 1/4 in

T

N/A 3/8 in

B Body

N/A 1.25 in

Hy

N/A 0.71 in