Duolok BSPT Female Connector, 6 Tube Fitting x 1/4 Female BSPT, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Female BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Female BSPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Female British Standard Pipe Tapered

Dimensions

A

N/A 35.8 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4.8 mm

F

N/A 15 mm

G

N/A 14 mm

H

N/A 19 mm

P

N/A 1/4 in

T

N/A 6 mm

B

N/A 28.4 mm