Duolok Male Elbow , Brass, 8 mm Tube Fitting x 1/4 in Male BSPT
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 8 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Male BSPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 28.8 mm

Bx

N/A 21.3 mm

By

N/A 24.3 mm

C

N/A 18.6 mm

D

N/A 16.2 mm

E

N/A 6.4 mm

F

N/A 14.4 mm

G

N/A 9/16 in14 mm

H

N/A 9/16 in14 mm

P

N/A 1/4 in

T

N/A 8 mm