Duolok Male Elbow , Brass, 22 mm Tube Fitting x 3/4 in Male BSPT
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 22 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Male BSPT

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 44.6 mm

Bx

N/A 34.5 mm

By

N/A 41.6 mm

C

N/A 22.0 mm

D

N/A 26.0 mm

E

N/A 15.9 mm

F

N/A 19.3 mm

G

N/A 1 3/8 in35 mm

H

N/A 1 3/8 in35 mm

P

N/A 3/4 in

T

N/A 22 mm