Duolok Male Elbow , 316 SS, 12 mm Tube Fitting x 3/4 in Male BSPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/4-14

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Male BSPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 39.8 mm

Bx

N/A 29.7 mm

By

N/A 36.8 mm

C

N/A 22.0 mm

D

N/A 22.8 mm

E

N/A 9.5 mm

F

N/A 19.3 mm

G

N/A 1 1/16 in27 mm

H

N/A 1 1/16 in27 mm

P

N/A 3/4 in

T

N/A 12 mm