Duolok Male Elbow , 316 SS, 10 mm Tube Fitting x 3/8 in Male BSPT
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Male BSPT

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Male BSPT

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Tapered

Dimensions

A

N/A 31.5 mm

Bx

N/A 23.8 mm

By

N/A 26.1 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 7.9 mm

F

N/A 14.4 mm

G

N/A 11/16 in17 mm

H

N/A 11/16 in17 mm

P

N/A 3/8 in

T

N/A 10 mm