Duolok BSPP Male Connector, 6 Tube Fitting x 1/8 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 35.6 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4 mm

F

N/A 7.1 mm

G

N/A 14 mm

H

N/A 14 mm

P

N/A 1/8 in

T

N/A 6 mm

B Body

N/A 24.9 mm

Hy

N/A 13.8 mm