Duolok BSPP Male Connector, 20 Tube Fitting x 1/2 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 20 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 50.5 mm

C

N/A 22 mm

D

N/A 26 mm

E

N/A 11.9 mm

F

N/A 14.2 mm

G

N/A 32 mm

H

N/A 30 mm

P

N/A 1/2 in

T

N/A 20 mm

B Body

N/A 40.4 mm

Hy

N/A 26 mm