Duolok 316 SS Male Connector, 1/8" Tube X 1/4 BSPP Male Pipe Thread , SS Dowty Washer, Viton O-Ring
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.38 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.18 in

F

N/A 0.28 in

G

N/A 11/16 in

H

N/A 5/8 in

P

N/A 1/8 in

T

N/A 3/8 in

B Body

N/A 1.09 in

Hy

N/A 0.54 in