Duolok BSPP Male Connector, 4 Tube Fitting x 1/8 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 4 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 34 mm

C

N/A 16.1 mm

D

N/A 13.7 mm

E

N/A 2.4 mm

F

N/A 7.1 mm

G

N/A 12 mm

H

N/A 14 mm

P

N/A 1/8 in

T

N/A 4 mm

B Body

N/A 24.1 mm

Hy

N/A 13.8 mm