Duolok BSPP Male Connector, 10 Tube Fitting x 1/4 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 42.2 mm

C

N/A 19.5 mm

D

N/A 17.2 mm

E

N/A 5.9 mm

F

N/A 11.2 mm

G

N/A 19 mm

H

N/A 19 mm

P

N/A 1/4 in

T

N/A 10 mm

B Body

N/A 31.8 mm

Hy

N/A 18 mm