Duolok BSPP Male Connector, 1/8 Tube Fitting x 1/8 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.18 in

C

N/A 0.60 in

D

N/A 0.50 in

E

N/A 0.09 in

F

N/A 0.28 in

G

N/A 7/16 in

H

N/A 9/16 in

P

N/A 1/8 in

T

N/A 1/8 in

B Body

N/A 0.92 in

Hy

N/A 0.54 in