Duolok BSPP Female Connector, 12 Tube Fitting x 3/8 Female BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Female BSPP

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Female BSPP

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Female British Standard Pipe Parallel

Dimensions

A

N/A 44.4 mm

C

N/A 22 mm

D

N/A 22.8 mm

E

N/A 6.5 mm

F

N/A 14.1 mm

G

N/A 22 mm

H

N/A 24 mm

P

N/A 3/8 in

T

N/A 12 mm

B

N/A 34.3 mm

F1

N/A 10 mm