Duolok BSPP Female Connector, 1/2 Tube Fitting x 3/8 Female BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female BSPP

Connection 2 - Size

N/A 3/8-19

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Female BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female British Standard Pipe Parallel

Dimensions

A

N/A 1.75 in

C

N/A 0.86 in

D

N/A 0.90 in

E

N/A 0.26 in

G

N/A 7/8 in

H

N/A 15/16 in

P

N/A 3/8 in

T

N/A 1/2 in

B

N/A 1.35 in