Duolok BSPP Female Connector, 3/8 Tube Fitting x 1/2 Female BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female BSPP

Connection 2 - Size

N/A 1/2-14

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Female BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Female British Standard Pipe Parallel

Dimensions

A

N/A 1.65 in

C

N/A 0.76 in

D

N/A 0.66 in

E

N/A 0.28 in

G

N/A 11/16 in

H

N/A 1 1/16 in

P

N/A 1/2 in

T

N/A 3/8 in

B

N/A 1.36 in