Duolok BSPP 90° Male Elbow, 12 Tube Fitting x 1/4 Male BSPP, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 12 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/4-19

Brand Series

N/A Duolok

Shape

N/A Elbow

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x Male BSPP

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 36 mm

Bx

N/A 25.9 mm

By

N/A 35 mm

C

N/A 22 mm

D

N/A 22.8 mm

E

N/A 5.9 mm

G

N/A 22 mm

H

N/A 13/16 in

P

N/A 1/4 in

T

N/A 12 mm

Hx

N/A 3/4 in19 mm