Duolok BSPP 90° Male Elbow, 6 Tube Fitting x 1/8 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 6 mm

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Elbow

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 27 mm

Bx

N/A 19.6 mm

By

N/A 26.4 mm

C

N/A 17.7 mm

D

N/A 15.3 mm

E

N/A 4 mm

G

N/A 14 mm

H

N/A 1/2 in

P

N/A 1/8 in

T

N/A 6 mm

Hx

N/A 9/16 in14.3 mm