Duolok BSPP 90° Male Elbow, 1/4 Tube Fitting x 1/8 Male BSPP, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male BSPP

Connection 2 - Size

N/A 1/8-28

Brand Series

N/A Duolok

Shape

N/A Elbow

O-ring Material

N/A Nitrile Buna Rubber

End Connections

N/A TF x Male BSPP

Production Category

N/A 4

End Connection Type

N/A Duolok Tube End by Male British Standard Pipe Parallel

Dimensions

A

N/A 1.06 in

Bx

N/A 0.77 in

By

N/A 1.04 in

C

N/A 0.70 in

D

N/A 0.60 in

E

N/A 0.16 in

G

N/A 9/16 in

H

N/A 9/16 in

P

N/A 1/8 in

T

N/A 1/4 in

Hx

N/A 9/16 in