Unilok Male AN Adapter, 1 Tube Stub x 1 Male AN, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 1

End Connections

N/A Tube Stub x Male AN

Production Category

N/A 1

End Connection Type

N/A Unilok Tube Stub by Male 37° Flare

Dimensions

E

N/A 0.82 in

H

N/A 1 3/8 in

T

N/A 1 in

B

N/A 2.58 in

R

N/A 1 5/16-12 UNJ-3