Unilok Male AN Adapter, 3/4 Tube Stub x 3/4 Male AN, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 3/4

End Connections

N/A Tube Stub x Male AN

Production Category

N/A 1

End Connection Type

N/A Unilok Tube Stub by Male 37° Flare

Dimensions

E

N/A 0.59 in

H

N/A 1 1/8 in

T

N/A 3/4 in

B

N/A 2.21 in

R

N/A 1 1/16-12 UNJ-3