Unilok Male AN Adapter, 3/8 Tube Stub x 1/4 Male AN, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 1/4

End Connections

N/A Tube Stub x Male AN

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Stub by Male 37° Flare

Dimensions

E

N/A 0.17 in

H

N/A 1/2 in

T

N/A 3/8 in

B

N/A 1.53 in

R

N/A 7/16-20 UNJF-3