Unilok Female AN Connectors, 1/8 Tube Fitting x 1/8 Female AN, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/8 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 1/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 1/8

End Connections

N/A TF x Female AN

Production Category

N/A 1

End Connection Type

N/A Unilok Tube Fitting Swivel by Female SAE 37° Flare Swivel

Dimensions

F

N/A 0.53 in

G

N/A 7/16 in

T

N/A 1/8 in

B

N/A 0.73 in

Gx

N/A 3/8 in

N

N/A 0.54 in

R

N/A 5/16-24 UNJF-3