Unilok Female AN Connectors, 3/8 Tube Fitting x 3/8 Female AN, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 3/8

End Connections

N/A TF x Female AN

Production Category

N/A 4

End Connection Type

N/A Unilok Tube Fitting Swivel by Female SAE 37° Flare Swivel

Dimensions

F

N/A 0.39 in

G

N/A 11/16 in

T

N/A 3/8 in

B

N/A 0.98 in

Gx

N/A 11/16 in

N

N/A 0.72 in

R

N/A 9/16-18 UNJF-3