Unilok AN Union, 3/4 Tube Fitting x 3/4 Male AN, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/4 in

Brand Series

N/A Unilok

Shape

N/A Straight

AN Tube Flare Size

N/A 3/4

End Connections

N/A TF x Male AN

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male SAE 37° Flare

Dimensions

A

N/A 2.10 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.61 in

G

N/A 1 1/8 in

H

N/A 1 1/8 in

T

N/A 3/4 in

B

N/A 1.70 in

R

N/A 1 1/16-12 UNJF-3