Unilok Bulkhead AN Bulkhead Union, 1/4 Tube Fitting x 1/4 Male AN, Alloy 400
Unit of Measure

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/4 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/4 in

Brand Series

N/A Unilok

Shape

N/A Straight

Specialty

N/A Bulkhead

AN Tube Flare Size

N/A 1/4

End Connections

N/A TF x Male AN

Production Category

N/A 4

End Connection Type

N/A Unilok Tube End by Male SAE 37° Flare

Dimensions

A

N/A 2.12 in

Bx

N/A 1.03 in

D

N/A 0.60 in

E

N/A 0.17 in

G

N/A 9/16 in

H

N/A 5/8 in

T

N/A 1/4 in

Ax

N/A 1.32 in

B

N/A 1.83 in

Maximum Panel Thickness

N/A 0.40 in

Panel Hole Drill Size

N/A 29/64 in

R

N/A 7/16-20 UNJF-3