Griplok Bulkhead AN Bulkhead Union, 3/8 Tube Fitting x 3/8 Male AN, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 3/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 3/8 in

Brand Series

N/A Griplok

Shape

N/A Straight

Specialty

N/A Bulkhead

AN Tube Flare Size

N/A 3/8

End Connections

N/A TF x Male AN

Production Category

N/A 1

End Connection Type

N/A Griplok Tube End by Male SAE 37° Flare

Dimensions

A

N/A 2.3 in

Bx

N/A 1.16 in

D

N/A 0.71 in

E

N/A 0.28 in

G

N/A 11/16 in

H

N/A 3/4 in

T

N/A 3/8 in

Ax

N/A 1.45 in

B

N/A 1.96 in

Maximum Panel Thickness

N/A 0.44 in

Panel Hole Drill Size

N/A 37/64 in

R

N/A 9/16-18 UNJF-3