Duolok Male AN Adapter, 1/2 Tube Stub x 1/2 Male AN, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A Tube Stub x Male AN

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Stub by Male 37° Flare

Dimensions

E

N/A 0.36 in

H

N/A 13/16 in

T

N/A 1/2 in

AN Tube Flare Size

N/A 1/2

B

N/A 1.91 in

R

N/A 3/4-16 UNF-2