Duolok Female AN Connectors, 1/2 Tube Fitting x 1/2 Female AN, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Stub

Connection 1 - Size

N/A 1/2 in

Connection 2 - Type

N/A Female SAE 37° Swivel

Connection 2 - Size

N/A 1/2 in

Brand Series

N/A Duolok

Shape

N/A Straight

AN Tube Flare Size

N/A 1/2

End Connections

N/A TF x Female AN

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Fitting Swivel by Female SAE 37° Flare Swivel

Dimensions

F

N/A 0.91 in

G

N/A 7/8 in

T

N/A 1/2 in

B

N/A 1.25 in

Gx

N/A 7/8 in

N

N/A 0.85 in

R

N/A 3/4-16 UNF-2