Duolok AN Union, 5/8 Tube Fitting x 5/8 Male AN, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 5/8 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 5/8 in

Brand Series

N/A Duolok

Shape

N/A Straight

End Connections

N/A TF x Male AN

End Connection Type

N/A Duolok Tube End by SAE Male 37° Flare

Dimensions

A

N/A 2 in

C

N/A 0.86 in

D

N/A 0.96 in

E

N/A 0.48 in

G

N/A 1 in

H

N/A 15/16 in

T

N/A 5/8 in

AN Tube Flare Size

N/A 5/8

B

N/A 1.6 in

R - Thread Size

N/A 7/8-14