Duolok Bulkhead AN Bulkhead Union, 1 Tube Fitting x 1 Male AN, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 in

Connection 2 - Type

N/A Male SAE 37° Flared

Connection 2 - Size

N/A 1 in

Brand Series

N/A Duolok

Shape

N/A Straight

Specialty

N/A Bulkhead

End Connections

N/A TF x Male AN

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Stub by Male 37° Flare

Dimensions

A

N/A 3.64 in

Bx

N/A 1.78 in

D

N/A 1.23 in

E

N/A 0.84 in

G

N/A 1 1/2 in

H

N/A 1 5/8 in

T

N/A 1 in

AN Tube Flare Size

N/A 1

Ax

N/A 2.26 in

B

N/A 3.16 in

Maximum Panel Thickness

N/A 0.75 in

Panel Hole Drill Size

N/A 1 21/64 in

R - Thread Size

N/A 1 5/16-12 UNF-2