Duolok Tube Fittings, Plug, 20 mm Tube Fitting, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 20 mm

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

Tube OD

N/A 20 mm

End Connections

N/A TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube Fitting Plug

Dimensions

G

N/A 32 mm

T

N/A 20 mm