Fitting End Cap for 7/8" Tube OD, 316 SS
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 7/8 in

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

Tube OD

N/A 7/8 in

End Connections

N/A TF

End Connection Type

N/A Duolok Tube Fitting Plug

Dimensions

G

N/A 1 1/4 in

T

N/A 7/8 in