Duolok Tube Fittings, Plug, 10 mm Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 10 mm

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

Tube OD

N/A 10 mm

End Connections

N/A TF

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting Plug

Dimensions

G

N/A 19 mm

T

N/A 10 mm