Duolok Tube Fittings, Plug, 1 1/2 in. Tube Fitting, Brass
Unit of Measure

Specifications

Body Material

N/A Brass

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1 1/2 in

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

Tube OD

N/A 1 1/2 in

End Connections

N/A TF

Production Category

N/A 4

End Connection Type

N/A Duolok Tube Fitting Plug

Dimensions

G

N/A 2 1/4 in

T

N/A 1 1/2 in