0

Specifications

Body Material

N/A Alloy 400

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 1/2 in

Production Category

N/A 4

Brand Series

N/A Duolok

Product Descriptions

N/A Duolok Tube End to Mud Dauber

Description Text

N/A Mud Dauber

Connects

N/A Fractional Tube to Mud Dauber Vent to Atmosphere

End Connection Type

N/A Duolok Tube End

Category

N/A Duolok

Metric Sizing

N/A No