316 SS Duolok Cap, 8 mm Tube Fitting
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 8 mm

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 24.5 mm

C

N/A 18.6 mm

D

N/A 16.2 mm

G

N/A 16 mm

H

N/A 15 mm

T

N/A 8 mm

B

N/A 17 mm