316 SS Duolok Cap, 16 mm Tube Fitting
Unit of Measure

Specifications

Body Material

N/A 316 SS

Connection 1 - Type

N/A Tube Fitting

Connection 1 - Size

N/A 16 mm

Brand Series

N/A Duolok

Shape

N/A Cap & Plug

End Connections

N/A TF

Production Category

N/A 1

End Connection Type

N/A Duolok Tube End

Dimensions

A

N/A 29.9 mm

C

N/A 22 mm

D

N/A 24.4 mm

G

N/A 25 mm

H

N/A 24 mm

T

N/A 16 mm

B

N/A 19.8 mm